IESNA:LM-63-2002
[TEST]P887554
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D1-830-U-MQ-TC
[LUMINAIRE]MQ
[MORE]3000K, 80 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 28 WATTS, 0.23 AMPS VOLTS
[_THDi]13.3%
[_PF]0.979
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3033
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
632.8 633.4 633.4 632.8 632.3 630.6 629.5 629.5 630.6 627.3
623 617 610.4 603.9 597.9 598.4 606.6 607.1 602.8 598.4
595.1 594 596.8 600.6 587.5 564 557.5 517.6 470.1 415
339.1 259.3 172 74.3 6 0 0
632.8 633.4 633.4 632.8 632.3 631.2 630.1 629.5 630.6 627.9
623 616.4 609.9 603.9 597.9 599.5 607.7 607.7 604.4 599.5
596.2 595.1 597.3 603.9 592.4 566.2 560.2 523.6 477.2 419.3
346.7 262.1 174.2 75.9 5.5 0 0
632.8 633.4 633.4 632.3 631.7 631.2 630.1 630.1 631.2 628.4
623 617 611 605 600.6 603.3 614.2 615.3 613.2 609.3
605 609.3 616.4 619.2 613.7 595.1 580.9 553.6 505.6 452.1
383.3 299.8 204.2 93.9 6 0 0
632.8 632.8 632.8 632.3 631.7 630.6 630.1 630.6 631.7 628.4
624.1 618.1 612.1 606.6 603.9 611 621.9 625.2 624.6 621.9
621.3 626.8 642.6 650.3 640.5 629 623 590.8 546.5 485.4
413.9 335.2 236.4 121.2 7.1 0 0
632.8 632.3 632.8 632.3 631.2 630.6 630.1 631.2 633.4 629.5
625.2 619.2 613.7 608.8 606.6 615.3 629 633.4 633.4 632.3
632.8 644.3 659 672.7 666.1 658.5 653.6 625.2 575.5 521.4
447.7 363.6 263.7 145.8 7.1 0 0
632.8 632.8 632.8 632.3 631.2 630.6 630.1 631.7 633.9 630.6
625.2 619.7 614.2 609.9 607.7 617 631.7 637.2 637.2 636.1
637.2 648.1 667.2 682.5 675.4 670.5 668.8 638.3 589.1 537.8
465.2 379.5 281.2 161.1 14.7 0 0
632.8 632.3 632.8 632.3 631.2 630.1 629.5 630.6 633.4 630.1
624.6 619.2 613.7 608.8 606.6 615.9 629.5 634.4 633.4 632.8
633.4 643.7 660.1 673.2 667.8 660.1 658.5 628.4 577.1 522.5
453.7 370.2 270.3 152.3 12.6 0 0
632.8 632.8 632.8 632.3 631.7 630.6 630.1 630.6 631.7 629
624.1 618.6 612.6 607.7 605 611 623 626.3 626.3 623
623 627.9 643.2 651.4 643.7 633.9 626.3 600 554.2 493
419.3 337.4 240.8 124.5 10.9 0 0
632.8 632.8 632.8 632.3 631.7 630.6 629.5 629.5 631.2 627.9
623 617 611 605 601.7 605.5 615.3 617 614.8 610.4
607.7 611.5 620.3 623 613.7 597.3 584.2 553.6 505 450.4
378.9 295.9 195.5 86.3 4.4 0 0
632.8 632.8 632.8 632.3 631.7 630.1 629.5 629 630.1 627.3
622.4 617 610.4 603.9 599 601.1 608.8 609.3 606.1 601.1
598.4 597.3 601.7 606.1 591.9 574.4 559.6 523.6 476.1 415.5
341.2 258.8 168.7 69.9 5.5 0 0
632.8 633.4 632.8 632.3 631.7 630.1 629.5 629 630.1 627.3
622.4 616.4 609.9 603.9 599 599.5 607.7 608.2 605.5 600.6
597.9 597.3 599.5 603.9 591.3 571.7 557.5 519.2 471.2 413.3
338.5 255.5 164.9 66.1 4.4 0 0
